3-250 HP

The HV600 variable-speed drive is engineered for use in HVAC building automation applications requiring reliable motor control. The HV600 features your choice of IP20/UL Type 1, IP55/UL Type 12, or IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy. For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.

Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab.  When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
Unit of Measure

Specifications

Type

N/A HVAC Drives

Input Voltage

N/A 208 V

Power Rating

N/A 5 hp3.7 kW

Ambient Operating Temperature

N/A -10°C to +50°C (14°F to 122°F), up to 60°C (140°F) with derating

Ambient Storage Temperature

N/A -20 to 70 ºC-4 to 158 ºF

Overload Capacity

N/A 110% for 60 seconds, 140% for 2 seconds, 175% instantaneous

EMC and Harmonics

N/A EMC filter built in; complies with IEC 61800-3 restricted distribution for first environment
5% split choke built in both positive and negative DC bus leg as standard

Control Methods

N/A Open Loop V/f
Open Loop Vector for PM Motors Only

Motor Types

N/A Induction
Permanent Magnet
Synchronous Reluctance

Interface

N/A LCD keypad with Hand-Off-Auto and Status Ring

Global Certifications

N/A UL, cUL, CE,RoHS 2, WEEE, TUV SUD

Functional Safety

N/A Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 1384

Standard I/O

N/A (7) programmable multi-function digital inputs (24 VDC)
(2) programmable multi-function analog inputs (0 to +10 VDC, 0-20 mA, 4-20 mA)
(2) Functional Safety inputs
(1) fault relay output (Form C)
(3) programmable multi-function relay outputs (Form A)
(2) programmable multi-function analog output (0 to +10 VDC, 0-20 mA, 4-20 mA)

24 VDC power

N/A External supply input to maintain communications without main power
150 mA output for customer use

Weight

N/A 14.3 lb

Dimensions

Total Length

N/A 8.98 in

Total Width

N/A 4.88 in

Total Height

N/A 14.06 in

Feature Highlights

N/A Quick and Easy Set-Up

  • Simple steps for efficient commissioning
  • DriveWizard® Mobile app for drive management on smart mobile devices
  • Safe programming without main three-phase power
Ease of Installation
  • IP20/UL Type 1, IP55/UL Type 12, IP20/Protected Chassis
  • -10°C to +60°C ambient*
  • Side-by-side mounting*
  • Plenum rated*
Simple Operation
  • High visibility Status Ring
  • Hand-Off-Auto keypad with LCD display and tactile buttons
  • Timer controls for starting, stopping, and speed changes
  • Real-time clock for scheduled functions
Designed for Building Automation
  • Built-in building automation protocols
  • Compliance with global certifications and standards
  • Emergency Override for occupant safety in fire events
Building-Friendly Operation
  • Built-in line impedance for harmonic reduction
  • On board EMC/RFI filter*
  • Conformal coating for circuit board protection
Application Presets
  • Fan
  • Fan with PI Control
  • Return Fan with PI Control
  • Cooling Tower Fan
  • Cooling Tower Fan with PI Control
  • Pump
  • Pump with PI Control
*See manual for drive ratings

This site uses cookies to understand how you use the site and to improve your experience with more personalized services and through other media. By clicking OK to close this banner, scrolling this page, clicking a link or continuing to browse this site, you consent to this site’s use of cookies, its Privacy Policy and Terms of Use.
Accept All Cookies