HV600 Drive
HV600 Drives
3-250 HP
The HV600 variable-speed drive is engineered for use in HVAC building automation applications requiring reliable motor control. The HV600 features your choice of IP20/UL Type 1, IP55/UL Type 12, or IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy. For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
The HV600 variable-speed drive is engineered for use in HVAC building automation applications requiring reliable motor control. The HV600 features your choice of IP20/UL Type 1, IP55/UL Type 12, or IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy. For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
Item # |
Input Voltage |
Power Rating |
Total Length |
Total Width |
Total Height |
Weight |
---|---|---|---|---|---|---|
HV60U2011CFA | Input Voltage N/A 208 V | Power Rating N/A 3 hp2.2 kW | Total Length N/A 8.64 in | Total Width N/A 4.88 in | Total Height N/A 14.06 in | Weight N/A 14.3 lb |
HV60U2017CFA | Input Voltage N/A 208 V | Power Rating N/A 5 hp3.7 kW | Total Length N/A 8.64 in | Total Width N/A 4.88 in | Total Height N/A 14.06 in | Weight N/A 14.3 lb |
HV60U2024CFA | Input Voltage N/A 208 V | Power Rating N/A 7.5 hp5.5 kW | Total Length N/A 9.23 in | Total Width N/A 4.88 in | Total Height N/A 17.60 in | Weight N/A 18.7 lb |
HV60U2031CFA | Input Voltage N/A 208 V | Power Rating N/A 10 hp7.5 kW | Total Length N/A 9.23 in | Total Width N/A 4.88 in | Total Height N/A 17.60 in | Weight N/A 19.8 lb |
HV60U2046CFA | Input Voltage N/A 208 V | Power Rating N/A 15 hp11 kW | Total Length N/A 9.39 in | Total Width N/A 7.97 in | Total Height N/A 21.18 in | Weight N/A 33.1 lb |
HV60U2059CFA | Input Voltage N/A 208 V | Power Rating N/A 20 hp15 kW | Total Length N/A 9.39 in | Total Width N/A 7.97 in | Total Height N/A 21.18 in | Weight N/A 35.3 lb |
HV60U2075CFA | Input Voltage N/A 208 V | Power Rating N/A 25 hp18.5 kW | Total Length N/A 10.42 in | Total Width N/A 10.14 in | Total Height N/A 23.23 in | Weight N/A 55.1 lb |
HV60U2088CFA | Input Voltage N/A 208 V | Power Rating N/A 30 hp22 kW | Total Length N/A 10.42 in | Total Width N/A 10.14 in | Total Height N/A 23.23 in | Weight N/A 55.1 lb |
HV60U2114CFA | Input Voltage N/A 208 V | Power Rating N/A 40 hp30 kW | Total Length N/A 10.42 in | Total Width N/A 10.14 in | Total Height N/A 23.23 in | Weight N/A 61.7 lb |
HV60U2143CFA | Input Voltage N/A 208 V | Power Rating N/A 50 hp37 kW | Total Length N/A 15.85 in | Total Width N/A 12.38 in | Total Height N/A 32.68 in | Weight N/A 163.1 lb |
HV60U2169CFA | Input Voltage N/A 208 V | Power Rating N/A 60 hp45 kW | Total Length N/A 15.85 in | Total Width N/A 12.38 in | Total Height N/A 32.68 in | Weight N/A 167.6 lb |
HV60U2211CBA | Input Voltage N/A 208 V | Power Rating N/A 75 hp55 kW | Total Length N/A 16.64 in | Total Width N/A 12.38 in | Total Height N/A 28.78 in | Weight N/A 187.4 lb |
HV60U2273CBA | Input Voltage N/A 208 V | Power Rating N/A 100 hp75 kW | Total Length N/A 16.64 in | Total Width N/A 12.38 in | Total Height N/A 28.78 in | Weight N/A 196.2 lb |
HV60U2011CVA | Input Voltage N/A 208 V | Power Rating N/A 3 hp2.2 kW | Total Length N/A 8.98 in | Total Width N/A 4.88 in | Total Height N/A 14.06 in | Weight N/A 14.3 lb |
HV60U2017CVA | Input Voltage N/A 208 V | Power Rating N/A 5 hp3.7 kW | Total Length N/A 8.98 in | Total Width N/A 4.88 in | Total Height N/A 14.06 in | Weight N/A 14.3 lb |
HV60U2024CVA | Input Voltage N/A 208 V | Power Rating N/A 7.5 hp5.5 kW | Total Length N/A 9.57 in | Total Width N/A 4.88 in | Total Height N/A 17.60 in | Weight N/A 18.7 lb |
HV60U2031CVA | Input Voltage N/A 208 V | Power Rating N/A 10 hp7.5 kW | Total Length N/A 9.57 in | Total Width N/A 4.88 in | Total Height N/A 17.60 in | Weight N/A 19.8 lb |
HV60U2046CVA | Input Voltage N/A 208 V | Power Rating N/A 15 hp11 kW | Total Length N/A 9.72 in | Total Width N/A 7.97 in | Total Height N/A 21.18 in | Weight N/A 33.1 lb |
HV60U2059CVA | Input Voltage N/A 208 V | Power Rating N/A 20 hp15 kW | Total Length N/A 9.72 in | Total Width N/A 7.97 in | Total Height N/A 21.18 in | Weight N/A 35.3 lb |
HV60U2075CVA | Input Voltage N/A 208 V | Power Rating N/A 25 hp18.5 kW | Total Length N/A 10.75 in | Total Width N/A 10.14 in | Total Height N/A 23.23 in | Weight N/A 55.1 lb |
HV60U2088CVA | Input Voltage N/A 208 V | Power Rating N/A 30 hp22 kW | Total Length N/A 10.75 in | Total Width N/A 10.14 in | Total Height N/A 23.23 in | Weight N/A 55.1 lb |
HV60U2114CVA | Input Voltage N/A 208 V | Power Rating N/A 40 hp30 kW | Total Length N/A 10.75 in | Total Width N/A 10.14 in | Total Height N/A 23.23 in | Weight N/A 61.7 lb |
HV60U4005CFA | Input Voltage N/A 480 V | Power Rating N/A 3 hp2.2 kW | Total Length N/A 8.64 in | Total Width N/A 4.88 in | Total Height N/A 14.06 in | Weight N/A 15.4 lb |
HV60U4008CFA | Input Voltage N/A 480 V | Power Rating N/A 5 hp3.7 kW | Total Length N/A 8.64 in | Total Width N/A 4.88 in | Total Height N/A 14.06 in | Weight N/A 16.5 lb |
HV60U4011CFA | Input Voltage N/A 480 V | Power Rating N/A 7.5 hp5.5 kW | Total Length N/A 8.64 in | Total Width N/A 4.88 in | Total Height N/A 14.06 in | Weight N/A 15.4 lb |