1/2-250 HP

HV600 drive in fully enclosed UL Type 1, 12, or 3R packages with features and options to fit specific application needs. For more product packages, see HV600 Narrow Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.

Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab.  When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
1 - 25 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Input Voltage

Power Rating

Total Length

Total Width

Total Height

Weight

N/A 208 V N/A 0.5 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 90 lb
N/A 208 V N/A 0.75 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 90 lb
N/A 208 V N/A 1 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 90 lb
N/A 208 V N/A 2 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 90 lb
N/A 208 V N/A 3 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 91 lb
N/A 208 V N/A 5 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 92 lb
N/A 208 V N/A 7.5 hp N/A 17.58 in N/A 18.69 in N/A 33.88 in N/A 124 lb
N/A 208 V N/A 10 hp N/A 17.58 in N/A 18.69 in N/A 33.88 in N/A 133 lb
N/A 208 V N/A 15 hp N/A 18.54 in N/A 20.73 in N/A 37.09 in N/A 166 lb
N/A 208 V N/A 20 hp N/A 18.54 in N/A 20.73 in N/A 37.09 in N/A 170 lb
N/A 208 V N/A 25 hp N/A 18.84 in N/A 25.63 in N/A 42.09 in N/A 221 lb
N/A 208 V N/A 30 hp N/A 18.84 in N/A 25.63 in N/A 42.09 in N/A 228 lb
N/A 208 V N/A 40 hp N/A 18.84 in N/A 25.63 in N/A 42.09 in N/A 240 lb
N/A 208 V N/A 50 hp N/A 20.54 in N/A 33.73 in N/A 53.09 in N/A 422 lb
N/A 208 V N/A 60 hp N/A 20.54 in N/A 33.73 in N/A 53.09 in N/A 432 lb
N/A 208 V N/A 75 hp N/A 20.54 in N/A 33.73 in N/A 53.09 in N/A 449 lb
N/A 208 V N/A 100 hp N/A 20.54 in N/A 33.73 in N/A 53.09 in N/A 515 lb
N/A 240 V N/A 0.5 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 89 lb
N/A 240 V N/A 0.75 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 89 lb
N/A 240 V N/A 1 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 91 lb
N/A 240 V N/A 2 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 91 lb
N/A 240 V N/A 3 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 91 lb
N/A 240 V N/A 5 hp N/A 15.57 in N/A 15.69 in N/A 25.88 in N/A 92 lb
N/A 240 V N/A 7.5 hp N/A 17.58 in N/A 18.69 in N/A 33.88 in N/A 124 lb
N/A 240 V N/A 10 hp N/A 17.58 in N/A 18.69 in N/A 33.88 in N/A 128 lb
1 - 25 of 162 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
This site uses cookies to understand how you use the site and to improve your experience with more personalized services and through other media. By clicking OK to close this banner, scrolling this page, clicking a link or continuing to browse this site, you consent to this site’s use of cookies, its Privacy Policy and Terms of Use.
Accept All Cookies