1/2-60 HP

HVAC Optimized with Intelligent Bypass and Advanced BAS Interface in a UL Type 1 package to minimize wall space required For more product packages, see HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.

Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab.  When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
Unit of Measure

Specifications

Type

N/A HVAC Drives

Input Voltage

N/A 480 V

Power Rating

N/A 2 hp

Ambient Service Temperature

N/A -10 to 40 ºC14 to 104 ºF

Ambient Storage Temperature

N/A -20 to 70 ºC-4 to 158 ºF

Overload Capacity

N/A 110% for 60 seconds (150% Peak)

Interface

N/A LCD keypad: Hand-Off-Auto functions with a built-in copy feature

Standards

N/A UL 508A (Industrial Control Panels)
BTL listed

Humidity

N/A 0% to 95% non-condensing

Input Frequency

N/A 50/60 Hz ± 5%

Weight

N/A 56 lb

Dimensions

Total Length

N/A 14.71 in

Total Width

N/A 6.92 in

Total Height

N/A 41.64 in

Feature Highlights

N/A Highlights

  • Two Contactor Bypass
  • 100 kA Package Rating
  • Non-Fused Disconnect
  • HOA Keypad
  • Standard Digital Inputs (5)
    • Run
    • Safety
    • BAS Interlock
    • Auto Transfer to Bypass
    • Emergency LC Override
  • Programmable Digital Inputs (3)
  • Form "C" Programmable Relays (4)
  • Built-in Communications
    • BACnet
    • APOGEE
    • Metasys
    • Modbus

This site uses cookies to understand how you use the site and to improve your experience with more personalized services and through other media. By clicking OK to close this banner, scrolling this page, clicking a link or continuing to browse this site, you consent to this site’s use of cookies, its Privacy Policy and Terms of Use.
Accept All Cookies