HV600 Narrow Bypass
HV600 Drives
1/2-60 HP
HVAC Optimized with Intelligent Bypass and Advanced BAS Interface in a UL Type 1 package to minimize wall space required For more product packages, see HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
HVAC Optimized with Intelligent Bypass and Advanced BAS Interface in a UL Type 1 package to minimize wall space required For more product packages, see HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
Item # |
Input Voltage |
Power Rating |
Total Length |
Total Width |
Total Height |
Weight |
---|---|---|---|---|---|---|
H6BPD002 | Input Voltage N/A 208 V | Power Rating N/A 0.5 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 55 lb |
H6BPD003 | Input Voltage N/A 208 V | Power Rating N/A 0.75 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 55 lb |
H6BPD004 | Input Voltage N/A 208 V | Power Rating N/A 1 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 55 lb |
H6BPD007 | Input Voltage N/A 208 V | Power Rating N/A 2 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 55 lb |
H6BPD010 | Input Voltage N/A 208 V | Power Rating N/A 3 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 55 lb |
H6BPD016 | Input Voltage N/A 208 V | Power Rating N/A 5 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 55 lb |
H6BPD024 | Input Voltage N/A 208 V | Power Rating N/A 7.5 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 45.17 in | Weight N/A 62 lb |
H6BPD030 | Input Voltage N/A 208 V | Power Rating N/A 10 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 45.17 in | Weight N/A 64 lb |
H6BPD046 | Input Voltage N/A 208 V | Power Rating N/A 15 hp | Total Length N/A 15.28 in | Total Width N/A 10.07 in | Total Height N/A 48.70 in | Weight N/A 87 lb |
H6BPD059 | Input Voltage N/A 208 V | Power Rating N/A 20 hp | Total Length N/A 15.28 in | Total Width N/A 10.07 in | Total Height N/A 48.70 in | Weight N/A 92 lb |
H6BPD074 | Input Voltage N/A 208 V | Power Rating N/A 25 hp | Total Length N/A 16.60 in | Total Width N/A 12.52 in | Total Height N/A 52.06 in | Weight N/A 128 lb |
H6BPB001 | Input Voltage N/A 480 V | Power Rating N/A 0.75 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 56 lb |
H6BPB002 | Input Voltage N/A 480 V | Power Rating N/A 1 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 56 lb |
H6BPB003 | Input Voltage N/A 480 V | Power Rating N/A 2 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 56 lb |
H6BPB004 | Input Voltage N/A 480 V | Power Rating N/A 3 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 56 lb |
H6BPB007 | Input Voltage N/A 480 V | Power Rating N/A 5 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 56 lb |
H6BPB011 | Input Voltage N/A 480 V | Power Rating N/A 7.5 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 56 lb |
H6BPB014 | Input Voltage N/A 480 V | Power Rating N/A 10 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 41.64 in | Weight N/A 56 lb |
H6BPB021 | Input Voltage N/A 480 V | Power Rating N/A 15 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 45.17 in | Weight N/A 62 lb |
H6BPB027 | Input Voltage N/A 480 V | Power Rating N/A 20 hp | Total Length N/A 14.71 in | Total Width N/A 6.92 in | Total Height N/A 45.17 in | Weight N/A 65 lb |
H6BPB034 | Input Voltage N/A 480 V | Power Rating N/A 25 hp | Total Length N/A 15.28 in | Total Width N/A 10.07 in | Total Height N/A 48.70 in | Weight N/A 81 lb |
H6BPB040 | Input Voltage N/A 480 V | Power Rating N/A 30 hp | Total Length N/A 15.28 in | Total Width N/A 10.07 in | Total Height N/A 48.70 in | Weight N/A 90 lb |
H6BPB052 | Input Voltage N/A 480 V | Power Rating N/A 40 hp | Total Length N/A 15.28 in | Total Width N/A 10.07 in | Total Height N/A 48.70 in | Weight N/A 96 lb |
H6BPB065 | Input Voltage N/A 480 V | Power Rating N/A 50 hp | Total Length N/A 16.60 in | Total Width N/A 12.52 in | Total Height N/A 52.06 in | Weight N/A 121 lb |
H6BPB077 | Input Voltage N/A 480 V | Power Rating N/A 60 hp | Total Length N/A 16.60 in | Total Width N/A 12.52 in | Total Height N/A 52.06 in | Weight N/A 135 lb |