1/2-250 HP

HV600 drive in fully enclosed UL Type 1, 12, or 3R packages with features and options to fit specific application needs. For more product packages, see HV600 Narrow Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.

Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab.  When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
Unit of Measure

Specifications

Type

N/A HVAC Drives

Input Voltage

N/A 240 V

Power Rating

N/A 0.5 hp

Ambient Service Temperature

N/A -10 to 40 ºC14 to 104 ºF

Ambient Storage Temperature

N/A -20 to 70 ºC-4 to 158 ºF

Overload Capacity

N/A 110% for 60 seconds (150% Peak)

Input Frequency

N/A 50/60 Hz ± 5%

Interface

N/A LCD keypad: Hand-Off-Auto functions with a built-in copy feature

Standards

N/A UL 508A (Industrial Control Panels)
BTL listed

Humidity

N/A 0% to 95% non-condensing

Torque Limiting

N/A 30 to 180%

VFD Efficiency

N/A 98% at full-speed; 96% at halfspeed

Weight

N/A 150 lb

Dimensions

Total Length

N/A 19.05 in

Total Width

N/A 18.60 in

Total Height

N/A 39.20 in

Feature Highlights

N/A Highlights:

  • Lockable main input disconnect switch
  • PID control with selectable engineering units
  • Independent PID control for use with external device
  • Differential PID feedback feature
  • Sleep function
  • 24 VDC, 150 mA power supply2
  • Input and output status indication
  • Serial communication loss detection and selectable response
  • Built-in communications
    • BACnet
    • APOGEE
    • Metasys
    • Modbus
  • HOA keypad
  • Flash upgradeable firmware
  • Bumpless transfer between Hand and Auto modes
  • Emergency Override

This site uses cookies to understand how you use the site and to improve your experience with more personalized services and through other media. By clicking OK to close this banner, scrolling this page, clicking a link or continuing to browse this site, you consent to this site’s use of cookies, its Privacy Policy and Terms of Use.
Accept All Cookies