Z1000 Bypass Drives
Z1000 Drives
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
1 2
Item # |
Input Voltage |
Power Rating |
Total Length |
Total Width |
Total Height |
Weight |
---|---|---|---|---|---|---|
Z1B1D002 | Input Voltage N/A 208 V | Power Rating N/A 0.5 hp0.373 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1D003 | Input Voltage N/A 208 V | Power Rating N/A 0.75 hp0.5595 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1D004 | Input Voltage N/A 208 V | Power Rating N/A 1 hp0.746 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1D007 | Input Voltage N/A 208 V | Power Rating N/A 2 hp1.492 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1D010 | Input Voltage N/A 208 V | Power Rating N/A 3 hp2.238 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1D016 | Input Voltage N/A 208 V | Power Rating N/A 5 hp3.73 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1D024 | Input Voltage N/A 208 V | Power Rating N/A 7.5 hp5.595 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 45.10 in | Weight N/A 80 lb |
Z1B1D030 | Input Voltage N/A 208 V | Power Rating N/A 10 hp7.46 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 45.10 in | Weight N/A 80 lb |
Z1B1D046 | Input Voltage N/A 208 V | Power Rating N/A 15 hp11.19 kW | Total Length N/A 15.43 in | Total Width N/A 10.18 in | Total Height N/A 48.20 in | Weight N/A 90 lb |
Z1B1D059 | Input Voltage N/A 208 V | Power Rating N/A 20 hp14.92 kW | Total Length N/A 15.43 in | Total Width N/A 10.18 in | Total Height N/A 48.20 in | Weight N/A 90 lb |
Z1B1D074 | Input Voltage N/A 208 V | Power Rating N/A 25 hp18.65 kW | Total Length N/A 16.44 in | Total Width N/A 12.68 in | Total Height N/A 52.80 in | Weight N/A 160 lb |
Z1B1D088 | Input Voltage N/A 208 V | Power Rating N/A 30 hp22.38 kW | Total Length N/A 17.90 in | Total Width N/A 25.80 in | Total Height N/A 42.79 in | Weight N/A 280 lb |
Z1B1D114 | Input Voltage N/A 208 V | Power Rating N/A 40 hp29.84 kW | Total Length N/A 17.90 in | Total Width N/A 25.80 in | Total Height N/A 42.79 in | Weight N/A 280 lb |
Z1B1D143 | Input Voltage N/A 208 V | Power Rating N/A 50 hp37.3 kW | Total Length N/A 20.87 in | Total Width N/A 28.41 in | Total Height N/A 49.09 in | Weight N/A 380 lb |
Z1B1D169 | Input Voltage N/A 208 V | Power Rating N/A 60 hp44.76 kW | Total Length N/A 20.87 in | Total Width N/A 28.41 in | Total Height N/A 49.09 in | Weight N/A 380 lb |
Z1B1D211 | Input Voltage N/A 208 V | Power Rating N/A 75 hp55.95 kW | Total Length N/A 33.94 in | Total Width N/A 41.26 in | Total Height N/A 84.16 in | Weight N/A 950 lb |
Z1B1D273 | Input Voltage N/A 208 V | Power Rating N/A 100 hp74.6 kW | Total Length N/A 33.94 in | Total Width N/A 41.26 in | Total Height N/A 84.16 in | Weight N/A 1250 lb |
Z1B1D343 | Input Voltage N/A 208 V | Power Rating N/A 125 hp93.25 kW | Total Length N/A 33.94 in | Total Width N/A 41.26 in | Total Height N/A 84.16 in | Weight N/A 1650 lb |
Z1B1D396 | Input Voltage N/A 208 V | Power Rating N/A 150 hp111.9 kW | Total Length N/A 33.94 in | Total Width N/A 41.26 in | Total Height N/A 84.16 in | Weight N/A 1700 lb |
Z1B1B001 | Input Voltage N/A 480 V | Power Rating N/A 0.75 hp0.5595 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1B002 | Input Voltage N/A 480 V | Power Rating N/A 1 hp0.746 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1B003 | Input Voltage N/A 480 V | Power Rating N/A 2 hp1.492 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1B004 | Input Voltage N/A 480 V | Power Rating N/A 3 hp2.238 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1B007 | Input Voltage N/A 480 V | Power Rating N/A 5 hp3.73 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
Z1B1B011 | Input Voltage N/A 480 V | Power Rating N/A 7.5 hp5.595 kW | Total Length N/A 14.56 in | Total Width N/A 6.77 in | Total Height N/A 41.60 in | Weight N/A 70 lb |
1 2