HV600 Narrow Configured
HV600 Drives
1/2-75 HP
HV600 drive in UL Type 1 package to minimize wall space required with features and options to fit specific application needs. For more product packages, see HV600 Enclosed Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
HV600 drive in UL Type 1 package to minimize wall space required with features and options to fit specific application needs. For more product packages, see HV600 Enclosed Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
1 2
Item # |
Input Voltage |
Power Rating |
Total Length |
Total Width |
Total Height |
Weight |
---|---|---|---|---|---|---|
H6CPD002 | Input Voltage N/A 208 V | Power Rating N/A 0.5 hp0.4 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 41 lb |
H6CPD003 | Input Voltage N/A 208 V | Power Rating N/A 0.75 hp0.6 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 41 lb |
H6CPD004 | Input Voltage N/A 208 V | Power Rating N/A 1 hp0.7 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 41 lb |
H6CPD007 | Input Voltage N/A 208 V | Power Rating N/A 2 hp1.5 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 41 lb |
H6CPD010 | Input Voltage N/A 208 V | Power Rating N/A 3 hp2.2 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 41 lb |
H6CPD016 | Input Voltage N/A 208 V | Power Rating N/A 5 hp3.7 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 41 lb |
H6CPD024 | Input Voltage N/A 208 V | Power Rating N/A 7.5 hp5.6 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 36.58 in | Weight N/A 47 lb |
H6CPD030 | Input Voltage N/A 208 V | Power Rating N/A 10 hp7.5 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 36.58 in | Weight N/A 49 lb |
H6CPD046 | Input Voltage N/A 208 V | Power Rating N/A 15 hp11.2 kW | Total Length N/A 14.22 in | Total Width N/A 9.03 in | Total Height N/A 39.85 in | Weight N/A 67 lb |
H6CPD059 | Input Voltage N/A 208 V | Power Rating N/A 20 hp15 kW | Total Length N/A 14.22 in | Total Width N/A 9.03 in | Total Height N/A 39.85 in | Weight N/A 70 lb |
H6CPD074 | Input Voltage N/A 208 V | Power Rating N/A 25 hp18.6 kW | Total Length N/A 15.07 in | Total Width N/A 11.04 in | Total Height N/A 45.78 in | Weight N/A 101 lb |
H6CPD088 | Input Voltage N/A 208 V | Power Rating N/A 30 hp22.4 kW | Total Length N/A 15.07 in | Total Width N/A 11.04 in | Total Height N/A 45.78 in | Weight N/A 106 lb |
H6CPD114 | Input Voltage N/A 208 V | Power Rating N/A 40 hp29.8 kW | Total Length N/A 15.07 in | Total Width N/A 11.04 in | Total Height N/A 45.78 in | Weight N/A 114 lb |
H6CPB001 | Input Voltage N/A 480 V | Power Rating N/A 0.75 hp0.6 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 42 lb |
H6CPB002 | Input Voltage N/A 480 V | Power Rating N/A 1 hp0.7 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 42 lb |
H6CPB003 | Input Voltage N/A 480 V | Power Rating N/A 2 hp1.5 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 42 lb |
H6CPB004 | Input Voltage N/A 480 V | Power Rating N/A 3 hp2.2 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 42 lb |
H6CPB007 | Input Voltage N/A 480 V | Power Rating N/A 5 hp3.7 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 42 lb |
H6CPB011 | Input Voltage N/A 480 V | Power Rating N/A 7.5 hp5.6 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 42 lb |
H6CPB014 | Input Voltage N/A 480 V | Power Rating N/A 10 hp7.5 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 33.03 in | Weight N/A 42 lb |
H6CPB021 | Input Voltage N/A 480 V | Power Rating N/A 15 hp11.2 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 36.58 in | Weight N/A 48 lb |
H6CPB027 | Input Voltage N/A 480 V | Power Rating N/A 20 hp15 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 36.58 in | Weight N/A 50 lb |
H6CPB034 | Input Voltage N/A 480 V | Power Rating N/A 25 hp18.6 kW | Total Length N/A 13.90 in | Total Width N/A 6.25 in | Total Height N/A 36.58 in | Weight N/A 53 lb |
H6CPB040 | Input Voltage N/A 480 V | Power Rating N/A 30 hp22.4 kW | Total Length N/A 14.22 in | Total Width N/A 9.03 in | Total Height N/A 39.85 in | Weight N/A 70 lb |
H6CPB052 | Input Voltage N/A 480 V | Power Rating N/A 40 hp29.8 kW | Total Length N/A 14.22 in | Total Width N/A 9.03 in | Total Height N/A 39.85 in | Weight N/A 75 lb |
1 2