Z1000 Drives
Z1000 Drives
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
Please remember to extract both the RFA and TXT files into a local folder prior to loading into your Revit project. Loading the family should always be done through the “Load Family” button on the “Insert” tab. When loading the selected family, you should see the Type Catalog dialog box appear which allows you to select your desired type. If you do not select a type, the content will not load properly, and you will only have one type which reads, “ERROR_LOAD TYPE CATALOG”.
1 2
Item # |
Input Voltage |
Power Rating |
Total Length |
Total Width |
Total Height |
Drive Center to Top |
Weight |
---|---|---|---|---|---|---|---|
CIMR-ZU4A0124FAA | Input Voltage N/A 480 V | Power Rating N/A 100 hp74.6 kW | Total Length N/A 11.38 in | Total Width N/A 10.87 in | Total Height N/A 27.56 in | Drive Center to Top N/A 13.76 in | Weight N/A 101.4 lb |
CIMR-ZU4A0156FAA | Input Voltage N/A 480 V | Power Rating N/A 125 hp93.25 kW | Total Length N/A 15.75 in | Total Width N/A 13.39 in | Total Height N/A 30.47 in | Drive Center to Top N/A 15.26 in | Weight N/A 160.9 lb |
CIMR-ZU4A0180FAA | Input Voltage N/A 480 V | Power Rating N/A 150 hp111.9 kW | Total Length N/A 15.75 in | Total Width N/A 13.39 in | Total Height N/A 30.47 in | Drive Center to Top N/A 15.26 in | Weight N/A 167.6 lb |
CIMR-ZU4A0240FAA | Input Voltage N/A 480 V | Power Rating N/A 200 hp149.2 kW | Total Length N/A 15.75 in | Total Width N/A 13.39 in | Total Height N/A 30.47 in | Drive Center to Top N/A 15.26 in | Weight N/A 174.2 lb |
CIMR-ZU4A0302FAA | Input Voltage N/A 480 V | Power Rating N/A 250 hp186.5 kW | Total Length N/A 18.90 in | Total Width N/A 17.91 in | Total Height N/A 41.14 in | Drive Center to Top N/A 20.57 in | Weight N/A 286.6 lb |
CIMR-ZU5A0003FAA | Input Voltage N/A 600 V | Power Rating N/A 2 hp1.492 kW | Total Length N/A 5.79 in | Total Width N/A 5.51 in | Total Height N/A 11.81 in | Drive Center to Top N/A 5.1 in | Weight N/A 7.5 lb |
CIMR-ZU5A0004FAA | Input Voltage N/A 600 V | Power Rating N/A 3 hp2.238 kW | Total Length N/A 5.79 in | Total Width N/A 5.51 in | Total Height N/A 11.81 in | Drive Center to Top N/A 5.1 in | Weight N/A 7.5 lb |
CIMR-ZU5A0006FAA | Input Voltage N/A 600 V | Power Rating N/A 5 hp3.73 kW | Total Length N/A 6.46 in | Total Width N/A 5.51 in | Total Height N/A 11.81 in | Drive Center to Top N/A 5.35 in | Weight N/A 8.2 lb |
CIMR-ZU5A0009FAA | Input Voltage N/A 600 V | Power Rating N/A 7.5 hp5.595 kW | Total Length N/A 6.46 in | Total Width N/A 5.51 in | Total Height N/A 11.81 in | Drive Center to Top N/A 5.35 in | Weight N/A 8.2 lb |
CIMR-ZU5A0011FAA | Input Voltage N/A 600 V | Power Rating N/A 10 hp7.46 kW | Total Length N/A 6.57 in | Total Width N/A 5.51 in | Total Height N/A 11.81 in | Drive Center to Top N/A 5.35 in | Weight N/A 9 lb |
CIMR-ZU5A0017FAA | Input Voltage N/A 600 V | Power Rating N/A 15 hp11.19 kW | Total Length N/A 7.36 in | Total Width N/A 7.09 in | Total Height N/A 13.39 in | Drive Center to Top N/A 6.16 in | Weight N/A 13.2 lb |
CIMR-ZU5A0022FAA | Input Voltage N/A 600 V | Power Rating N/A 20 hp14.92 kW | Total Length N/A 7.36 in | Total Width N/A 7.09 in | Total Height N/A 13.39 in | Drive Center to Top N/A 6.16 in | Weight N/A 13.2 lb |
CIMR-ZU5A0027FAA | Input Voltage N/A 600 V | Power Rating N/A 25 hp18.65 kW | Total Length N/A 7.76 in | Total Width N/A 8.66 in | Total Height N/A 15.75 in | Drive Center to Top N/A 7.15 in | Weight N/A 19.2 lb |
CIMR-ZU5A0032FAA | Input Voltage N/A 600 V | Power Rating N/A 30 hp22.38 kW | Total Length N/A 7.76 in | Total Width N/A 8.66 in | Total Height N/A 15.75 in | Drive Center to Top N/A 7.15 in | Weight N/A 19.2 lb |
CIMR-ZU5A0041FAA | Input Voltage N/A 600 V | Power Rating N/A 40 hp29.84 kW | Total Length N/A 10.16 in | Total Width N/A 10.98 in | Total Height N/A 20.28 in | Drive Center to Top N/A 8.86 in | Weight N/A 59.5 lb |
CIMR-ZU5A0052FAA | Input Voltage N/A 600 V | Power Rating N/A 50 hp37.3 kW | Total Length N/A 10.16 in | Total Width N/A 10.98 in | Total Height N/A 20.28 in | Drive Center to Top N/A 8.86 in | Weight N/A 59.5 lb |
CIMR-ZU5A0062FAA | Input Voltage N/A 600 V | Power Rating N/A 60 hp44.76 kW | Total Length N/A 11.14 in | Total Width N/A 12.95 in | Total Height N/A 28.74 in | Drive Center to Top N/A 10.83 in | Weight N/A 99.2 lb |
CIMR-ZU5A0077FAA | Input Voltage N/A 600 V | Power Rating N/A 75 hp55.95 kW | Total Length N/A 11.14 in | Total Width N/A 12.95 in | Total Height N/A 28.74 in | Drive Center to Top N/A 10.83 in | Weight N/A 99.2 lb |
CIMR-ZU5A0099AAA | Input Voltage N/A 600 V | Power Rating N/A 100 hp74.6 kW | Total Length N/A 11.14 in | Total Width N/A 12.95 in | Total Height N/A 28.74 in | Drive Center to Top N/A 10.83 in | Weight N/A 99.2 lb |
1 2