The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock.
Unit of Measure

Specifications

Type

N/A HVAC Drives

Input Voltage

N/A 208 V

Power Rating

N/A 10 hp7.46 kW

Ambient Operating Temperature

N/A -10 to 40 ºC14 to 104 ºF

Output Frequency

N/A 0.01 to 240 Hz

Digital Input

N/A Multi-Function Programmable Digital Inputs (24Vdc): 7

Analog Input

N/A Multi-Function Programmable Analog Inputs (0-10VDC or 4-20mA): 2

Relay Output

N/A Fault Relay Output (Form C - 2 Amps at 250Vac max): 1, Multi-Function Programmable Relay Output (Form A - 2 Amps at 250Vac max): 3

Analog Output

N/A Multi-Function Programmable Analog Outputs (0-10Vdc or 4-20mA): 2

Network Communications

N/A Built-in BACnet, RS485/422 - Programmable up to 76.8 kbps Optional: LonWorks, Metasys / APOGEE FLN

Motor Construction

N/A Squirrel Cage Induction, Interior Permanent Magnet

Drive Center to Top

N/A 8.82 in

Overload Capacity

N/A 110% for 60 seconds, 175% instantaneous

Control Methods

N/A Open Loop Vector Control for Permanent Magnet motors V/Hz Control

Enclosures

N/A NEMA Type 1 / IP20 : 3 - 100 HP 208V and 3 - 250 HP 480V Open Type / IP00 : 125 - 150 HP 208V and 300 - 500 HP 480V

Standard I/O

N/A 24 Vdc, 150 mA Transducer or Transmitter Power Supply for customer use: 1

Global Certification

N/A UL, CSA, CE, RoHS

Weight

N/A 17.2 lb

Dimensions

Total Length

N/A 9.17 in

Total Width

N/A 4.88 in

Total Height

N/A 17.60 in

Feature Highlights

N/A Harmonic Mitigation

  • Built-in 5% line impedance for input harmonic reduction.
Noise Filter
  • On board EMI/RFI filter complies with IEC 61800-3 restricted distribution for first environment.
Serial Communications
  • Embedded BACnet communications (BTL Certified), along with Modbus/Memobus, Metasys and Apogee FLN.
Ratings
  • Plenum Rated (UL 1995). Seismic Rated (IBC 2006 - Certification 12/2011). Made with RoHS compliant materials.
Internal Real-Time Clock
  • Time and date stamping for events, along with timer controls for starting stopping and speed changes without the need for external controls.
PI Feature
  • Maintains a set point for closed loop control of fans and pumps for pressure, flow or temperature regulation and eliminates the need for a closed loop output signal from a BAS. Independent PI to control an external device in the system.
LCD Operator
  • 5-Line 16 character alpha-numeric, easy to read and understand display, with Hand-Off-Auto functions.
Carrier Frequency
  • 5 kHz carrier frequency with dynamic noise control for quiet motor operation.
Application Macros
  • Choose from pre-configured set up macros to match the application for quick and easy set up.
Sealed Heatsink
  • Allows for drive to be mounted in a NEMA 12 enclosure with heatsink external.

This site uses cookies to understand how you use the site and to improve your experience with more personalized services and through other media. By clicking OK to close this banner, scrolling this page, clicking a link or continuing to browse this site, you consent to this site’s use of cookies, its Privacy Policy and Terms of Use.
Accept All Cookies