The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
Unit of Measure
Specifications
Input Voltage |
N/A 480 V |
Power Rating |
N/A 3 hp2.238 kW |
Total Length |
N/A 14.56 in |
Total Width |
N/A 6.77 in |
Total Height |
N/A 41.60 in |
Weight |
N/A 65 lb |
Feature Highlights
N/A
|