The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
Specifications
Input Voltage |
N/A 208 V |
Power Rating |
N/A 30 hp22.38 kW |
Total Length |
N/A 17.90 in |
Total Width |
N/A 25.80 in |
Total Height |
N/A 42.79 in |
Weight |
N/A 280 lb |
Feature Highlights
N/A
|