The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
Specifications
Input Voltage |
N/A 208 V |
Power Rating |
N/A 20 hp14.92 kW |
Total Length |
N/A 15.43 in |
Total Width |
N/A 10.18 in |
Total Height |
N/A 48.20 in |
Weight |
N/A 90 lb |
Feature Highlights
N/A
|